Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SSF - Single-flanged Wheel
Bill of material
200 SSFTM 35
ORDERNO
Article-number
200 SSFTM 35
WDWOF
Wheel-Ø without flange
200 mm
WDWF
Wheel-Ø with flange
240 mm
TRW
Tread width
55 mm
WW
Wheel width
70 mm
LC
Load capacity
6100 kg
HW
Hub width
70 mm
WB
Wheel bearing
Tapered roller bearing
BD
Bore diameter
35 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices